Download document () of 20

TECK100 7S

Eaton Crouse-Hinds series TECK cable gland, TECK armoured cable, Armoured gland, Steel, Outer sheath min/max: 1.19-1.37", General purpose, 1" NPT, Armor range min/max: 1.08-1.29"

General Specifications

Product Name
Eaton Crouse-Hinds series TECK cable gland
Catalog Number
TECK100 7S
UPC
782274117287
Product Length/Depth
3.38 in
Product Height
2.4 in
Product Width
2.4 in
Product Weight
2.5 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
Cable type
TECK armored
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4
Material
Steel
Gland type
Armoured
Outer sheath (min/max)
1.19-1.37"
Protection type
General purpose
Thread Size
1"
Armor (min/max)
1.08-1.29"
Thread type
NPT

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.