Download document () of 20

TF160

Eaton Bussmann series low voltage british standard fuse, 160A, AC 660 V, DC 350 V, V88/B2, 34 x 137 mm, gL/gG

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TF160
EAN
5027590513739
UPC
051712392846
Product Length/Depth
137 mm
Product Height
34 mm
Product Width
34 mm
Product Weight
200.8 g
Compliances
Contact Manufacturer

Product specifications

Amperage Rating
160 A
Fitted with:
Centre bolted tags
Fuse size
BS88/B2
Current type
AC/DC
Mounting dimension
M8
Center-to-center distance of connections
111 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
660 V
Rated voltage DC
350 V
Class
Class gG/gL
Fuse type
TF
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
111 mm fixing centre
Construction
BS88/B2
Construction size
B2
Fuse shape
Center bolted tags
Voltage type
AC/DC
Suitable for
RS200 Red spot fuse holder
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification