Download document () of 20

TI250

Eaton Bussmann series high speed trip indicator, 250V, 100 kAIC, With Indicator, Parallel

General Specifications

Product Name
Eaton Bussmann series high speed trip indicator
Catalog Number
TI250
EAN
5027590024716
UPC
051712562553
Product Length/Depth
38 mm
Product Height
7 mm
Product Width
7 mm
Product Weight
9 g
Compliances
RoHS Compliant
Certifications
Not Applicable

Product specifications

Interrupt rating
100 kAIC
Fuse indicator
With Indicator
Fuse shape
Cylindrical
Mounting method
Parallel
Voltage rating
250 V
Pre arc (I2T)
23
Size
6.4 x 38 mm
Application
EC- and MC- trip indicator kits

Export product specification