Download document () of 20

TI700

Trip indicator, high speed, 1.5 A, AC 690 V, 6.4 x 62 mm, BS, with indicator

General Specifications

Product Name
Eaton Bussmann series high speed trip indicator
Catalog Number
TI700
EAN
5027590024778
UPC
051712841405
Product Length/Depth
62 mm
Product Height
7 mm
Product Width
7 mm
Product Weight
9 g
Compliances
RoHS Compliant
Certifications
Not Applicable

Product specifications

Interrupt rating
100 kAIC
Fuse indicator
With Indicator
Fuse shape
Cylindrical
Mounting method
Parallel
Voltage rating
700 V
Pre arc (I2T)
23
Size
6.4 x 62 mm
Special features
Maximum permissable steady-state current: 1.5A
Application
EC- and MC- trip indicator kits

Export product specification