Download document () of 20

TIA32M63

Eaton Bussmann series low voltage british standard fuse, 32A, AC 660 V, DC 460 V, V88/A2, 22 x 86 mm, gM, 32M63

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TIA32M63
EAN
5027590514286
UPC
051712484930
Product Length/Depth
86 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
58.7 g
Compliances
Not Applicable
Certifications
IEC Rated

Product specifications

Used with
RS32H or CM32F fuse holder
Amperage Rating
63 A
Fitted with:
Offset bolted tags
Fuse size
BS88/A2
Current type
AC/DC
Mounting dimension
M5
Center-to-center distance of connections
73 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Motor current rating
32M63
Rated voltage AC
660 V
Rated voltage DC
460 V
Class
Class gM
Fuse type
TIA
Utilization category
gM (motor protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
73 mm fixing centre
Construction
BS88/A2
Construction size
A2
Fuse shape
Offset bolted tags
Voltage type
AC/DC
Suitable for
CM32F Camaster fuse holder
RS32 Red spot fuse holder
Quantity
20
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification