Download document () of 20

TLM710

Eaton Bussmann series low voltage british standard fuse, 710A, AC 660 V, DC 350 V, V88/C3, 83 x 210 mm, gL/gG

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
TLM710
EAN
5996516026526
Product Length/Depth
210 mm
Product Height
83 mm
Product Width
83 mm
Product Weight
1424 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC

Product specifications

Amperage Rating
710 A
Fitted with:
Centre bolted tags
Fuse size
BS88/C3
Current type
AC/DC
Mounting dimension
M10
Center-to-center distance of connections
183.8 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
660 V
Rated voltage DC
350 V
Class
Class gG/gL
Fuse type
TLM
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
133/184 mm fixing centre
Construction
BS88/C3
Construction size
C3
Fuse shape
Center bolted tags
Voltage type
AC/DC
Voltage rating
660 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification