Download document () of 20

TMC3-075-2

Eaton Crouse-Hinds series TMC3 cable gland, 0.800" - 1.120" armor min./max., 0.850" - 1.310" cable range min./max., Armoured and non-armoured, Aluminum, 0.850" - 1.310" outer sheath min./max., Industrial protection, 3/4" NPT

General Specifications

Product Name
Eaton Crouse-Hinds series TMC3 cable gland
Catalog Number
TMC3-075-2
UPC
662277129923
Product Length/Depth
4.97 in
Product Height
1.99 in
Product Width
1.99 in
Product Weight
0.64 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
Cable type
MC
MC-HL
TECK
TC
TC-ER
TC-ER-HL
ITC
ITC-ER
ITC-HL
PLTC
PLTC-ER
ACIC
NEC hazardous rating
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Material
Aluminum
Cable range (min/max)
0.850" - 1.310"
Gland type
Armoured and non-armoured
Outer sheath (min/max)
0.850" - 1.310"
Protection type
Industrial
Thread Size
3/4"
Armor (min/max)
0.800" - 1.120"
Thread type
NPT

Export product specification