Download document () of 20
We make what matters work

TP161

Eaton Crouse-Hinds series Switch Box, Snap-in, 2, NM clamps, 2-1/2", Steel, (1) 1/2", Ears, Gangable, 12.5 cubic inch capacity

General Specifications

Product Name
Eaton Crouse-Hinds series switch box
Catalog Number
TP161
UPC
786189101614
Product Length/Depth
2 in
Product Height
3 in
Product Width
2.5 in
Product Weight
0.73 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Ears
Type
Gangable
Bracket style
Snap-in
Cable knockouts
2
Conduit/cable
NM clamps
Depth
2-1/2"
Material
Steel
Box depth
2-1/2 inch
Capacity
12.5 cubic in
Side knockouts
(1) 1/2 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.