Download document () of 20

TP72181-1-1/4

Eaton Crouse-Hinds series outlet box, (2)- 1/2", (2) 3/4", 4-11/16", Conduit (no clamps), Welded, 3", Galvanized steel, (8) 1 1/4", 60.0 cubic inch capacity

General Specifications

Product Name
Eaton Crouse-Hinds series outlet box
Catalog Number
TP72181-1-1/4
UPC
662276806009
Product Length/Depth
20 in
Product Height
6 in
Product Width
12 in
Product Weight
1.38 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Conduit/cable
Conduit (no clamps)
Construction
Welded
Depth
3"
Material
Galvanized steel
Box size
4-11/16"
Bottom Knockouts
(2) 1/2 in, (2) 3/4 in
Box depth
3 inch
Capacity
60 cubic in
Side knockouts
(8) 1 1/4 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.