Download document () of 20
We make what matters work

TP7944

Eaton Crouse-Hinds series closure plug, Zinc, Gray, 3/4"

General Specifications

Product Name
Eaton Crouse-Hinds series closure plug
Catalog Number
TP7944
UPC
786189079449
Product Length/Depth
4.5 in
Product Height
3.13 in
Product Width
4 in
Product Weight
0.021 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Special features
Gray
Material
Zinc
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.