Download document () of 20

TPB-1600-E

Eaton Bussmann series TPB telecommunication fuse, 1600 A

General Specifications

Product Name
Eaton Bussmann series TPB telecommunication fuse
Catalog Number
TPB-1600-E
EAN
5027590184762
UPC
051712605588
Product Length/Depth
3.5 in
Product Height
2.59 in
Product Width
3.5 in
Product Weight
4.22 lb
Compliances
Not Applicable

Product specifications

Amperage Rating
1600 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.