Download document () of 20

U042-050

USB 2.0 A to B Active Repeater Cable (M/M), 50 ft. (15.24 m)

General Specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U042-050
UPC
037332192752
Product Length/Depth
0.5 in
Product Height
10.6 in
Product Width
9.1 in
Product Weight
1.08 lb
Compliances
RoHS

Product specifications

Cable Jacket Color
Black
Connector Style
Straight
Product Highlights
Provides 150mA of power to connected device
Supports data transfer rates up to 480 Mbps
Compatible with all major operating systems
Plug and play with no power supply, drivers or software needed
Bus-powered signal booster extends USB signal range
SideA Connector1
USB A (MALE)
SideB Connector1
USB B (MALE)
SideB Connector3
USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
50 Foot
Cable Type
Active
Cable Length Range
20 – 50ft (6 – 15M)

Export product specification