Download document () of 20

U420-05M-G2

USB-C Active Cable with Repeater, 5 Meters (16.4 ft.), USB 10G, 8K/60 Hz DP Alt Mode Video, 60W PD Charging - Black.

General Specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U420-05M-G2
UPC
037332290748
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.66 lb
Compliances
RoHS
REACH
CE Marked
UKCA
FCC Compliant
WEEE Directive

Product specifications

Relative Humidity
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
3D Video Supported
HDR Support
EDID Support
DisplayPort Alt Mode
DSC Support
USB Specification
USB 3.2 Gen 2 (Up to 10 Gbps)
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Supports USB 3.2 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
Provides 60W power output for charging, syncing and powering the host device
Supports 8K @ 60 Hz or 4K @ 144 Hz for high-resolution gaming or video editing
Compatible with all USB-C, Thunderbolt 3 and Thunderbolt 4 computer ports
Plug-and-play operation: no software required means easy, immediate installation
Contact Plating
Nickel
Chroma Sub Sampling
4:2:0
4:2:2
4:4:4
SideA Connector1
USB C (MALE)
Compatible Devices
Laptop
Smartphone
Tablet
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 113°F (-10° to 45°C)
Operating Temperature Range
14° to 113°F (-10° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
SideB Connector3
USB C (MALE)
Technology
Thunderbolt
USB 3.x
Data Transfer Rate
10 Gbps
Cable Length
16.4 Foot
Number of Monitors Supported
1
Cable Outer Diameter (OD)
6.2mm
Cable Type
Active
Material
PVC
Max Supported Video Resolution
7680 x 4320 (8K) @ 60 Hz
Power Provided to Connected Device(s)
60W (20V/3A)
Total Charging Amps
3A
Total Charging Watts
60 W
Cable Length Range
14 – 20ft (4 - 6M)
Supported Resolution
3840 x 4320 (4K)
7680 x 2160 (8K)

Export product specification