Download document () of 20

UNL205

Eaton Crouse-Hinds series UNL union, Rigid/IMC, Feraloy iron alloy, 3/4" to 3/4"

General Specifications

Product Name
Eaton Crouse-Hinds series UNL union
Catalog Number
UNL205
UPC
782274647302
Product Length/Depth
2.88 in
Product Height
2 in
Product Width
1.81 in
Product Weight
0.75 lb

Product specifications

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Feraloy iron alloy
Conduit type
Rigid/IMC
Trade size
3/4" to 3/4"

Export product specification