Download document () of 20
We make what matters work

UP5-330-R

Eaton UP inductor, Inductance 33.0 µH, 3 A Irms, 5.5 A Isat, 66 mΩ DCR

General Specifications

Product Name
Eaton UP5 inductor
Catalog Number
UP5-330-R
UPC
051712820592
Product Length/Depth
0.736 in
Product Height
0.295 in
Product Width
0.602 in
Product Weight
0.0072 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
3 A
ISAT
5.5 A
Package Quantity
250
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
66 mΩ
Series
UP5

Export product specification