Download document () of 20
We make what matters work

UP5-471-R

Eaton UP inductor, Inductance 470.0 µH, 0.82 A Irms, 1.4 A Isat, 850 mΩ DCR

General Specifications

Product Name
Eaton UP5 inductor
Catalog Number
UP5-471-R
UPC
051712820622
Product Length/Depth
0.736 in
Product Height
0.295 in
Product Width
0.602 in
Product Weight
0.0072 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.82 A
ISAT
1.4 A
Package Quantity
250
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
850 mΩ
Series
UP5

Export product specification