Download document () of 20

UT012JCS

Short metal cable gland with strain relief nut, size 12; UT012JCS

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT012JCS

Product specifications

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
12
Cable diameter - max
10 mm
Cable diameter - min
6 mm

Export product specification