Download document () of 20
We make what matters work

UT014JCS

Short metal cable gland with strain relief nut, size 14; UT014JCS

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT014JCS

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
14
Cable diameter - max
10 mm
Cable diameter - min
6 mm

Export product specification