Download document () of 20

UT022JCS

Short metal cable gland with strain relief nut, size 22; UT022JCS

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT022JCS

Product specifications

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
22
Cable diameter - max
18 mm
Cable diameter - min
11.5 mm

Export product specification