Download document () of 20
Discontinued

UT07GN104SWH601

Female jam nut receptacle with single wire backshell, IP68/69K, 96 h salt spray, keying W; UT07GN104SWH601

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT07GN104SWH601
Compliances
Overvoltage category III / pollution degree III
UL 1977

Product specifications

Current rating
13 A IEC
10 A UL
Fitted with:
First mate last break capability(optional)
Last mate first break capability(optional)
Environmental conditions
Flammability rating UL94 V0
REACH
Fire and smoke rating HL2 R22 and HL2 R23 following EN 45 545
Fire & Smoke
RoHS
Environmental resistance
Shock resistance 30g, 18ms per NFF61030
Resistant against mineral oil
Resistant against basic bath
Vibrations level 55-2000 Hz, 15g per MIL-C-26482 I
Vibrations level 2g per NFF61030
Shock resistance 50g, 11ms per MIL-C-26482 I
Resistant against oil
Resistant against gasoline
Resistant against acid bath
Test current
7 A CSA
13 A IEC
10 A UL
Test voltage
150 V IEC
500 V CSA
500 V UL
Backshell angle
Straight
Backshell type
Single wire Backshell
Connector accessory option
Delivered with connector
Connector orientation
W
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Socket (Female)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
4
Plating
Nickel
Shell material
Zinc alloy
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
4
Number of cavity #16
4
Nut material
Aluminium
Salt spray
96 hour

Export product specification