Download document () of 20

UT0S14JCPGN

Cable clamp with plastic strain relief nut, size 14; UT0S14JCPGN

General Specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0S14JCPGN

Product specifications

Fitted with:
Shielding
Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
14
Cable diameter - max
13.5 mm
Cable diameter - min
6.5 mm

Export product specification