Download document () of 20
We make what matters work

UT0X010D6SW

Square flange receptacle, without backshell, with 6 PCB female contacts

General Specifications

Product Name
Eaton Souriau UTOX Series metal IP68/69k connector for intensive use
Catalog Number
UT0X010D6SW
Product Length/Depth
23.8 mm
Product Height
23.8 mm
Product Width
30.35 mm
Product Weight
15 g

Product specifications

Connector accessory option
No backshell possibility
Connector orientation
W
Connector type
Receptacle
Contact delivery
Delivered with the connector, mounted
Contact gender
Socket (Female)
Contact plating
Gold
Contact type
PCB
Coupling type
1/3 Bayonet
Degree of protection
IP68/69K
Insert material
Neoprene
Layout
D6
Plating
Zinc Nickel
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number of cavity #20
6
Salt spray
500 hour

Export product specification