Download document () of 20

UTA-WH-VPS

Eaton Wheelock UTA telephone alert with strobe, PHONE, four selectable sound patterns: horn, bell, vibrating, chime, single chime

General Specifications

Product Name
Eaton Wheelock UTA telephone alert
Catalog Number
UTA-WH-VPS
UPC
786697263484
Product Length/Depth
4.2 in
Product Height
5.46 in
Product Width
4.25 in
Product Weight
0.906 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
IC
CSA
DOC
UL standard 1950
Sound patterns
Bell
Vibrating chime
Horn
Single chime
Sound level (dBA)
Horn-109dB/Bell-104dB/Vibrating chime-94dB/Single chime-94dB

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.