Download document () of 20

UTG12AC

Plastic cable clamp with strain relief, size 12; UTG12AC

General Specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG12AC

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Backshell angle
Straight
Backshell type
Strain Relief
Shell size
12
Cable diameter - max
12.8 mm
Cable diameter - min
3 mm

Export product specification