Download document () of 20

UTG12LPGN

Metal right angle cable clamp with strain relief nut for UTG Series, size 12; UTG12LPGN

General Specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG12LPGN

Product specifications

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Backshell angle
90°
Backshell type
Sealing Gland
Shell size
12
Cable diameter - max
16 mm
Cable diameter - min
7 mm

Export product specification