Download document () of 20

UTG14AC

Plastic cable clamp with strain relief, size 14; UTG14AC

General Specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG14AC

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Backshell angle
Straight
Backshell type
Strain Relief
Shell size
14
Cable diameter - max
13.8 mm
Cable diameter - min
4 mm

Export product specification