Download document () of 20

UTG16LPGN

Metal right angle cable clamp with strain relief nut for UTG Series, size 16; UTG16LPGN

General Specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG16LPGN

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Backshell angle
90°
Backshell type
Sealing Gland
Shell size
16
Cable diameter - max
20.5 mm
Cable diameter - min
8 mm

Export product specification