Download document () of 20

UTG24AC

Plastic cable clamp with strain relief, size 24; UTG24AC

General Specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG24AC

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Backshell angle
Straight
Backshell type
Strain Relief
Shell size
24
Cable diameter - max
27 mm
Cable diameter - min
8 mm

Export product specification