Plastic cable gland with strain relief, for UTG Series, size 24; UTG24PG
| Product Name | 
                                                Eaton Souriau UTG series metal and plastic connector for heavy use
                                             | 
| Catalog Number | 
                                                UTG24PG
                                             | 
| Environmental conditions | 
                                                REACH  RoHS Flammability rating UL94 V0 | 
| Shell size | 
                                                24
                                             | 
| Cable diameter - max | 
                                                35 mm
                                             | 
| Cable diameter - min | 
                                                19 mm
                                             |