Download document () of 20

UTGX710D6P

Jam nut receptacle, without backshell, with 6 male PCB contacts, IP68/69K in unmated conditions; UTGX710D6P

General Specifications

Product Name
Eaton Souriau UTGX series ruggedized connectors for harsh environments
Catalog Number
UTGX710D6P
Product Length/Depth
24.5 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
10 g

Product specifications

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
PCB
Coupling type
1/3 Bayonet
Layout
D6
Shell material
Metal & Plastic
Shell size
10
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
6
Number of cavity #20
6
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.