Download document () of 20

UTS0142G1P

Plastic square flange receptacle, without backshell, for 3 male contacts, IP68/69K; UTS0142G1P

General Specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS0142G1P
Product Length/Depth
31.7 mm
Product Height
28.6 mm
Product Width
28.6 mm
Product Weight
15.6 g
Compliances
CSA-C22.2 No.182.3 (please contact us for more details)
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)

Product specifications

Current rating
44 A UL
40 A IEC
Fitted with:
First mate last break capability
Last mate first break capability(optional)
Layout with ground cavity
Environmental conditions
Fire and smoke rating I2F3 according to NFF 16101 and NFF 16102
RoHS
REACH
Flammability rating UL94 V0
Fire & Smoke
Environmental resistance
Vibrations level Per IEC 60512-4 - from 10 to 2000 Hz
Resistant against oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against gasoline
Resistant against acid bath
Resistant against basic bath
Resistant against mineral oil
Test current
44 A UL
40 A IEC
30 A CSA
Test voltage
600 V CSA
300 V IEC
600 V UL
Connector accessory option
No backshell possibility
Connector orientation
N
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
1/3 Bayonet
Degree of protection
IP68
Insert material
Polyamide
Layout
2G1
Shell material
Plastic
Shell size
14
Mating cycles
250
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
3
Number of cavity #8 power
3
Salt spray
500 hour

Export product specification