Download document () of 20

UTS612DCG

Sealing cap, size 12, for UTS plug; UTS612dcg

General Specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS612DCG
Product Length/Depth
156 mm
Product Height
23.5 mm
Product Width
23.5 mm
Product Weight
7 g

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Shell size
12

Export product specification