Download document () of 20

UTS614CCRG

Green coding ring, size 14, for UTS plug; UTS614CCRG

General Specifications

Product Name
Eaton Souriau UTS series plastic waterproof IP68/69k connector
Catalog Number
UTS614CCRG
Product Length/Depth
1 mm
Product Height
25.3 mm
Product Width
25.3 mm
Product Weight
1 g

Product specifications

Environmental conditions
REACH
Flammability rating UL94 V0
RoHS
Shell size
14

Export product specification