Eaton WCL Chip IND 2520 1.0uH 2 Pads SMT
| Product Name |
Eaton WCL2520 chip inductor
|
| Catalog Number |
WCL2520-1R0-R
|
| UPC |
051712005166
|
| Product Length/Depth |
2.92 mm
|
| Product Height |
2.1 mm
|
| Product Width |
2.79 mm
|
| Product Weight |
0.036 g
|
| Compliances |
RoHS Compliant
|
| Type |
Chip inductor
|
| Mounting |
SMT
|
| IRMS |
0.58 A
|
| Package Quantity |
2000
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 85 °C
|
| Resistance |
0.55 Ω
|
Support from Eaton
Technical support