Download document () of 20
We make what matters work

WCL2520-3R3-R

Eaton WCL Chip IND 2520 3.3uH 2 Pads SMT

General Specifications

Product Name
Eaton WCL2520 chip inductor
Catalog Number
WCL2520-3R3-R
UPC
051712005227
Product Length/Depth
2.92 mm
Product Height
2.1 mm
Product Width
2.79 mm
Product Weight
0.036 g
Compliances
RoHS Compliant

Product specifications

Type
Chip inductor
Mounting
SMT
IRMS
0.28 A
Package Quantity
2000
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 85 °C
Resistance
1.5 Ω

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us