Download document () of 20
We make what matters work

WCL3225-180-R

Eaton WCL Chip IND 3225 18uH 2 Pads SMT

General Specifications

Product Name
Eaton WCL3225 chip inductor
Catalog Number
WCL3225-180-R
UPC
051712005975
Product Length/Depth
3.5 mm
Product Height
2.25 mm
Product Width
2.9 mm
Product Weight
0.04 g
Compliances
RoHS Compliant

Product specifications

Type
Chip inductor
Mounting
SMT
IRMS
0.21 A
Package Quantity
2000
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 85 °C
Resistance
2100 mΩ

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us