Download document () of 20

XCT600-5

Single Phase Pass Through Current Transformer 600:5 Ratio Class C50 ACC 0.3%

General Specifications

Product Name
Eaton XT IEC control relay
Catalog Number
XCT600-5
UPC
786685984735
Product Length/Depth
4.7244 in
Product Height
4.9213 in
Product Width
2.1654 in
Product Weight
9.23 lb

Product specifications

Special features
Accesorry Current Transformer
Type
Control relay

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.