Download document () of 20

XF10
Model code: 10A TIME FUSE LINKS

Eaton Bussmann series low voltage british standard fuse, 10A, 15 x 58 mm, ESI 12-6

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
XF10
EAN
5027590514859
UPC
051712534055
Product Length/Depth
56 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
14.2 g
Certifications
CE
Model Code
10A TIME FUSE LINKS

Product specifications

Amperage Rating
10 A
Current type
AC
Mounting dimension
M4
Center-to-center distance of connections
32.7 mm
Fuse type
XF
Utilization category
Other
Color
None
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Connection
Bolt-on
Construction size
Other
Voltage type
AC
Material
Ceramic body
Voltage rating
Other
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.