Download document () of 20
We make what matters work

XJG24 HDG

Eaton Crouse-Hinds series XJG expansion coupling, Rigid/IMC, Steel, Hot dip galvanized finish, 4" maximum conduit movement, 3/4" trade size

General Specifications

Product Name
Eaton Crouse-Hinds series XJG expansion coupling
Catalog Number
XJG24 HDG
UPC
662276290167
Product Length/Depth
7 in
Product Height
2.25 in
Product Width
2.25 in
Product Weight
2.15 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Expansion
Material
Steel
Conduit type
Rigid/IMC
Conduit movement - max
4"
Trade size
3/4"
Finish
Hot dip galvanized

Export product specification