Eaton Crouse-Hinds series XJG expansion coupling, Rigid/IMC, Steel, 4" maximum conduit movement, 3/4" trade size
Product Name |
Eaton Crouse-Hinds series XJG expansion coupling
|
Catalog Number |
XJG24
|
UPC |
782274915746
|
Product Length/Depth |
8.3 in
|
Product Height |
3.4 in
|
Product Width |
5.1 in
|
Product Weight |
2 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Type |
Expansion
|
Material |
Steel
|
Conduit type |
Rigid/IMC
|
Conduit movement - max |
4"
|
Trade size |
3/4"
|