Download document () of 20
We make what matters work

XLR-48R6167-R

Eaton XLR supercapacitor, Capacitance 166 F, 48.6 V, 5 mΩ ESR, Module, Active Balance

General Specifications

Product Name
Eaton XLR supercapacitor module
Catalog Number
XLR-48R6167-R
UPC
051712533799
Product Length/Depth
419.1 mm
Product Height
175.26 mm
Product Width
194.56 mm
Product Weight
14.197 kg
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Special features
Temperature sensor, OV signal
Type
Ruggedized
Packing
Single unit
Size
421 x 177 x 196 mm
Terminals
Female, M8/M10
Shape
Rectangular
DC equivalent series resistance (ESR)
5 mΩ
Operating temperature range
-40 °C to +65 °C
Series
XLR
Max voltage
48.6 V
Capacitance
166 F
Leakage
5.2 mA
Thermal resistance
0.4 °C/W
Energy
196042.7 J
Power
118 kW
Peak current (1 sec)
2200 A
Continuous current (15 °C rise)
86 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

Export product specification