Download document () of 20

XS10

Eaton Bussmann series low voltage british standard fuse, 10A, AC 440 V, V88/F3, 27 x 80 mm, gL/gG

General Specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
XS10
EAN
5027590515269
Product Length/Depth
79 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
66.4 g
Compliances
CE

Product specifications

Amperage Rating
10 A
Fitted with:
Offset bladed tags
Current type
AC
Breaking capacity
80 kA
Rated voltage AC
440 V
Class
Class gG/gL
Fuse type
XS
Utilization category
gL/gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Connection
Blade end
Construction
BS88/F3
Construction size
F3
Fuse shape
Offset bladed tags
Voltage type
AC
Suitable for
SC125 Safeclip fuse holder
Voltage rating
440 V
Type
Fuse
Application
general industrial applications
Fuse system (according to IEC 60269)
Fuse system E

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.