Download document () of 20

XSTHS3P080P200V1
Model code: XST Hybrid Inverter 3Ph 8kW PV 20kWp

xStorage Hybrid Three-Phase Inverter 8KW 180~1100Vdc/400Vac-c 50/60Hz EN RoHS (white,3W+N+PE). Fitted with power distribution switch, BMS and CT/WIFI.

General Specifications

Product Name
Eaton xStorage Hybrid three-phase inverter
Catalog Number
XSTHS3P080P200V1
EAN
3553340101397
Product Length/Depth
240 mm
Product Height
980 mm
Product Width
540 mm
Product Weight
42 kg
Warranty
5 year
Compliances
IEC/EN 62040-1
G99
Certifications
EN 62109 (part 1:2010, part 2:2011)
EN 61000-6-1/-2/-3/-4
VDE-AR-N 4105
Model Code
XST Hybrid Inverter 3Ph 8kW PV 20kWp

Product specifications

Operating temperature - max
60 °C
Operating temperature - min
-25 °C
Power consumption
120 W
Input power DC - max
16000 W
European efficiency
97 %
Depth of discharge
90 %
AC connection
Other
DC connection
Connector (male)
String connetions per MPPT input
1
Input current per MPPT - max
15 A
Altitude
2000 m
Battery nominal capacity
5,12 kWh
Display
Standard
Grid integration
DC and AC coupled
LED indicator color
Green
Input Current on PV Input – Max
20 A
Efficiency (PV to grid) - max
97%
MPPT efficiency
> 99%
Nominal DC Operating Voltage – Max
720 V
Rated MPP-voltage – min
140 V
Rated MPP-voltage – max
1000 V
Phase
Three-phase
Noise level
<45 dB at 1 meter
Nominal frequency
50-60 Hz
Number of MPPT Trackers
2
Power range
8 kW
Relative humidity - max
95 %
Relative humidity - min
0 %
Solar DC switch
Yes
Total Harmonic Distortion (THD)
< 3%
Max. short circuit current per MPPT
20
CEC efficiency (US products)
97 %
Max. input current DC per string input
15 A
Usable battery capacity
5.12 kWh
Degree of Protection
IP65
Fitted with:
Ethernet
Emergency power compatible
Suitable for outdoor mounting
With data logging
With transformer

Export product specification