Download document () of 20
We make what matters work

XTM-18R0626-R

Eaton Bussmann series XTM supercapacitor module, 18.0 V, 61.7 F, PASSIVE BALANCING

General Specifications

Product Name
Eaton XTM supercapacitor module
Catalog Number
XTM-18R0626-R
UPC
051712008174
Product Length/Depth
236 mm
Product Height
77.5 mm
Product Width
45.8 mm
Product Weight
0.75 kg
Compliances
NEC Compliant
RoHS Compliant

Product specifications

Type
Ruggedized
Packing
Bulk
Size
236 x 45.8 x 77.5 mm
Terminals
Female, M5
Shape
Rectangular
DC equivalent series resistance (ESR)
22 mΩ
Operating temperature range
-40 °C to +65 °C
Series
XTM
Max voltage
18 V
Capacitance
61.7 F
Leakage
26 mA
Thermal resistance
1.5 °C/W
Energy
10080 J
Power
3.7 kW
Peak current (1 sec)
235.6 A
Continuous current (15 °C rise)
20 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Industrial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.