Download document () of 20
We make what matters work

XVM-259R2635-R

Eaton XVM Supercapacitor, Capacitance 6.25F, 259.2V, PCBA Module, Passive Balance

General Specifications

Product Name
Eaton XVM-PCBA supercapacitor PCB module
Catalog Number
XVM-259R2635-R
UPC
051712687539
Product Length/Depth
550 mm
Product Height
93.7 mm
Product Width
266 mm
Product Weight
10.7 kg
Compliances
RoHS Compliant

Product specifications

Used with
93PS
Type
PCB integrated
Packing
Single unit
Size
550 x 266 x 93.7 mm
Terminals
Female, M5
Shape
Rectangular
DC equivalent series resistance (ESR)
0.25 Ω
Operating temperature range
-40 °C to +65 °C
Series
XVM-PCBA
Max voltage
259.2 V
Capacitance
6.25 F
Leakage
28 mA
Energy
209880 J
Power
67.2 kW
Peak current (1 sec)
316.1 A
Capacitance end of life rating
80%
ESR end of life rating
200%
Grade
Industrial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.