Download document () of 20

ZPCB2252-MML

Legacy Brand, Addressable, Control Panels, Spare Part, EN54 Systems, Loop Mimic, LED PCB, Master

General Specifications

Product Name
Eaton Addressable loop mimic PCB Unit
Catalog Number
ZPCB2252-MML
EAN
5018986775671
Product Length/Depth
140 mm
Product Height
20 mm
Product Width
290 mm
Product Weight
0.306 kg
Compliances
EN

Product specifications

Type of accessory/spare part
Other
Material
Other
Suitable for fire alarm
Yes
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.