Descargar documento () de 20
Fuses

1145HVA SMD fuse

Eaton Bussmann Series 1145HVA fast-acting fuses provide reliable overcurrent protection up to 5A for high voltage applications. This product family is available in surface mount printed circuit board packages in 11 x 4.5 mm footprint. The high voltage ratings and SMD package help reduce required PCB space. The 1145HVA is AEC-Q200 qualified, which is ideally suited for the latest xEV powertrains and applications.

Especificaciones

Resalte las diferencias
Mostrar solo diferencias
Ocultar características en blanco
Descargar enlaces
X
Download Close