Búsqueda de conocimientos
Descargar documento () de 20
Enzymes

Panzym Flux

Panzym Flux enzyme is a special pectinase for improving filter capacity during ultrafiltration of fruit juice. Because of its broad spectrum of specific, highly active side activities (cellulase, hemicellulase and in particular rhamnogalacturonase and galactomannanase) the amount of polysaccharides blocking the membrane is considerably reduced, thus increasing the yield of a cross flow plant. 

Feature
Pectinase with highly active enzyme side activities for improved filterability for downstream filtration process
Suitable for
Fruit wine, berry juices, apple juice
Formulation; Dosage
Liquid; max. 1-4 ml/hl

Características principales

  • Quick and fast degradation of cloud-stable colloids
  • Improve filtration flux
  • Fast alcohol test especially for berry juices
Especificaciones
Application Dosage Temperature
& Time
Berry juice 3.84 – 5.12 fl oz/1,000 gal
(3 – 4 ml/100 l)
122°F (50 °C)
1 – 2 h
Apple/pear juice 2.56 – 3.84 fl oz/1,000 gal
(2 – 3 ml/100 l)
122°F (50 °C)
1 – 2 h
Fruit wine 1.28 – 2.56 fl oz/1,000 gal
(1 – 2 ml/100 l)
During fermentation
Descargar enlaces
X
Download Close