Designed and manufactured for oil maintenance and lubrication systems, Eaton’s mobile filter unit is versatile and reliable. In addition to an existing filter, it is ideal for secondary flow filtration. Its portability and compact structural design allows it to operate in difficult to access areas.
The UM 15 is a particularly small and portable offline filtration option, ideal for filling oil reservoirs from storage containers such as barrels or canisters.
The mobile off-line filter units in the UM series combine the convenience of the US filter units with mobile oil treatment in hydraulic and lubrication systems.
Cuatro es el número máximo de elementos en la herramienta de comparación.
Su búsqueda "" no arrojó coincidencias de documentos ni productos.
Copiado en el portapapeles
Se requiere un mínimo de dos elementos para usar la herramienta de comparación.
Sorry, we can't get that information right now.
| UM 20 | UM 40 | UM 80 | UM 125 | |
| filter-fineness: | 4, 5, 7 or 10 μm(c) | 4, 5, 7 or 10 μm(c) | 4, 5, 7 or 10 μm(c) | 4, 5, 7 or 10 μm(c) |
| oil temeprature: | +23°F to +140°F | +23°F to +140°F | +23°F to +140°F | +23°F to +140°F |
| weight: | approx. 92 lbs. | approx. 114 lbs. | approx. 161 lbs. | approx. 187 lbs. |
| operating medium: | hydraulic oil based on mineral oil from 10 mm²/s, other media on request |
hydraulic oil based on mineral oil from 46 SUS, other media on request |
hydraulic oil based on mineral oil from 46 SUS, other media on reques | hydraulic oil based on mineral oil from 46 SUS, other media on request |