Búsqueda de conocimientos
Descargar documento () de 20
Filter cartridges

BECO PROTECT HF

BECO PROTECT HF HighFlow depth filter cartridges are made of pleated, multi-layer and thermally bonded polypropylene filter material, which offers a large surface area, maximum efficiency and exceptionally high flow rates.

These depth filter cartridges are designed for processes that require high performance. BECO PROTECT HF HighFlow depth filter cartridges are mainly used for water filtration in Life Science applications, due to the low pressure drop and the high dirt holding capacity.

Filter Material
Polypropylene
Retention
99.98% efficiency
Max. Operating Temperature
176 °F (80°C)

Características principales

  • High retention for a reliable separation effect, ß ratio ≥ 5000 or ≥ 99.98% efficiency for defined particles
  • High surface area, resulting in low initial differential pressure and excellent dirt holding capacity
  • Flow direction from inside to outside
Especificaciones

Specifications

Article number HF010 - HF100
Filter material Polypropylene (PP)
Retention rating (µm) 1, 3, 5, 10
Retention efficiency 99.98%
Lengths 40"
Adapter codes U Single open end (SOE)
Structure Pleated
Outer diameter 6.3 in (160 mm)
Inner diameter 3 in (75 mm)
Max. operating temperature 176 °F (80 °C)
Max. differential pressure in flow direction 49 psid (3.4 bar) at 68 °F (20 °C) 
Descargar enlaces
X
Download Close